??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE02 - Industrial slide rail (single piece) External slider
Bill of material
IDE02-6-4
Code
IDE02
Type
滑块,外置型
Material
A6063
Surface Treatment
Sandblasted And Anodized (Black)
Matching Slide Specification
Number of rollers
mm
H
15.0 mm
W
62 mm
H1
5.3 mm
C
70 mm
B
50 mm
C1
25 mm
S
M5 mm
Basic Power Safety Load
1260 N
Basic Power Safety Load
1470 N
Power distance (N-M)
34.5
Power distance (N-M)
48.5
Power distance (N-M)
41.6
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models