??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE01 - Industrial slide rail (single piece) external slide rail
Bill of material
IDE01-6-L200
Code
IDE01
Type
Slide Rail, External Type
Material
A6063
Surface Treatment
Bright Anodizing(Black)
Matching Slider Specifications
L
mm
Enter value for L
mm
cm
inch
ft
D
6 mm
W1
25 mm
H2
9.5 mm
DP
4.5 mm
P
60 mm
m1
8.0 mm
m
4.5 mm
Reference Weight
0.90 kg/m
Number of mounting holes
3
E
40 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models