??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD23_24 - Industrial slide rail/heavy-duty/22 series · three section/outer rail installation
Bill of material
IDD23-130
Code
type
Three section form
type
Outer rail installation
width
22
material
CF53
surface preparation
Slide length
Slide travel
152
N
2
Cy
119 N
Cz
83 N
Mx
2.85 N.m
My
10.00 N.m
Mz
15 N.m
Reference weight
0.344
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models