??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD16_17 - Industrial slide rail/35 series.Single section type.Through hole with slider/Heavy duty type
Bill of material
IDD16-304.8
Code
Type
Single Section
Type
Through hole with slider
Width
Material
Surface Treatment
Length Of Slide Rail
Slide Rail Travel
225
A
-- mm
B
152.4 mm
C
254.0 mm
D
60.2 mm
E
76.2 mm
Load Bearing
66.3N 1根
Reference weight
0.30 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models