??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD13 - Industrial slide/28 series·Three section type·Full length extension/Bidirectional sliding (heavy load type)
Bill of material
IDD13-130
Code
IDD13
Type
Three section type
Type
Full Length Extension And Two-Way Sliding
Width
28
Material
CF53
Surface Treatment
Galvanized (Black)
Length Of Slide Rail
Mounting hole type
Slide Rail Travel
148
Number of mounting holes
2
Load Capacity
236 N
Load Capacity
165 N
Load Capacity
16 Nm
Load Capacity
21 Nm
Load Capacity
29 Nm
Load Bearing Factor
358 C100(N)
Reference weight
0.52 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models