??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD13_14 - Industrial slide/28 series·Three section type·Full length extension/Bidirectional sliding (heavy load type)
Bill of material
IDD13-130
code
type
Three section type
type1
Full length extension and two-way sliding
width
28
material
CF53
surface preparation
Slide length
Mounting hole type
Slide length
148
Number of mounting holes
2
Bearing capacity
236 N
Bearing capacity
165 N
Bearing capacity
16 Nm
Bearing capacity
21 Nm
Bearing capacity
29 Nm
Bearing coefficient
358 C100(N)
Reference weight
0.52 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models