??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD09_10 - Industrial slide/Heavy duty/28 series two-section
Bill of material
IDD09-130
Code
Types of
Two-section 3/4stretch
width
28
Material
CF53
Surface treatment
Slide rail length
Slide rail stroke
74
A
2
N
1
Load bearing
61.2
Bearing capacity Cy
612
Bearing capacity Cz
430
Bearing capacity Mx
16
Bearing capacity My
21
Bearing capacity Mz
29
Load factor C100
873
reference weight
0.26
website
Website link
Previews
3D
Dimension
2D
Download CAD models