??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD01_06 - Heavy Duty, Series 27, Slider Type
Bill of material
IDD01-E27-160
Code
Types of
Material
SUS304
Surface Treatment
E
mm
Rail length
mm
Stroke
91.9 mm
A
45 mm
B
37.0 mm
C
65 mm
D
49 mm
Number of holes
2
Load bearing (1 pair)
65N
Reference Weight
kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models