??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDC17 - Industrial slide rails/35 series three-section/medium-load type
Bill of material
IDC17-558.8-L
code
IDC17
type
Three-section, with detachable special-shaped steel plate
width
35.3
Material
SPCC
Surface treatment
Galvanized (blue and white)
Rail length
mm
about
Slide stroke
588 mm
A
238.1 mm
B
377.1 mm
C
472.3 mm
D
499.3 mm
E
480 mm
F
216 mm
Load-bearing (1 pair)
43.1kgf kgf
Reference weight
1.27 kg/pcs
weblink
weblink
Previews
3D
Wymiar
2D
Pobierz modele CAD