??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDC15_16 - Industrial slide rail/35 series.Three section type/Medium load type
Bill of material
IDC15-304.8-L
Code
Type
Three section type
Type
With Detachable Steel Plate
Width
Material
Surface Treatment
Length Of Slide Rail
about
Slide Rail Travel
334
A
-- mm
B
123.1 mm
C
218.3 mm
D
245.3 mm
E
273 mm
F
101.6 mm
Load Bearing
42kgf 1副
Reference weight
0.64 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models