??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDC10_12 - Industrial slide rail/35 series.Two section type/Medium load type
Bill of material
IDC10-304.8
Code
Type
With Buffer Function
Type
3/4 Stretch
Width
Material
Surface Treatment
Length Of Slide Rail
Slide Rail Travel
227
A
-- mm
B
149.2 mm
C
260.3 mm
D
273.0 mm
E
-- mm
F
152.4 mm
G
254.0 mm
Load Bearing
32kgf 1副
Reference weight
0.30 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models