??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDC03_04 - Medium load industrial slide rail 35 series, two section, with separated shrapnel
Bill of material
IDC03-304.8
Code
Type
Two section, 3/4 liter spread, with separated shrapnel
width
35.3
material
surface treatment
Slide length
Slide travel
A
B
C
0.0
D
E
247.6
F
N
bearing
31.4kgf
Reference Weight£¨kg/pcs)
weblink
Website Connection
Previews
3D
Dimension
2D
Download CAD models