??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB59 - Industrial slide rail / medium duty type /45 series / three-section type / with automatic ejection function
Bill of material
IDB59-250
代码
IDB59
type
Three Sections,Full-Length Extension
Width
45.5
Material
SPCC
Surface Preparation
Eco-Friendly Galvanized
Length Of Slide Rail
Slide Rail Travel
198.5 mm
A
0.0 mm
B
150.5 mm
C
0 mm
D
0 mm
E
0 mm
F
146.2 mm
G
0 mm
H
0 mm
Load-Bearing (1 Pair)
10kgf
参考重量
0.72 kgf/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models