??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB58 - Industrial Slide Medium Load Type 45 Series · Three Section Type · With Automatic Pop-up Function
Bill of material
IDB58-250
Code
IDB58
Type
Three-section, full length extension
Width
45.5
Material
SPCC
Surface Treatment
Eco-Friendly Galvanized
Length Of Slide Rail
Slide Rail Travel
200
A
0
B
0
C
144
D
0
Load-Bearing ( 1 Pair )
10 kgf
Reference Weight
0.72 kg/pcs
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models