??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB57 - Industrial slide rail/medium load type/45 series/with manual unlocking mechanism/three section type/SUS304
Bill of material
IDB57-250
code
IDB57
type
Three-Section/With Manual Unlocking Device
Width
45.5 mm
Material
SUS304
Surface Preparation
-
Length Of Slide Rail
mm
Slide Rail Travel
243 mm
A
0 mm
B
0 mm
C
0 mm
D
0 mm
E
0 mm
F
192 mm
G
0 mm
H
0 mm
K
0 mm
Load-Bearing (1 Pair)
35kfg
Reference Weight (Kg/pcs)
1.08
Wedsite Link
Wedsite Link
Previews
3D
Dimension
2D
Download CAD models