??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB47_48 - Industrial slide/43 series·Three section type·Full length extension/Bidirectional sliding (heavy load type)
Bill of material
IDB47-210
code
type
Three section type
type1
Full length extension and two-way sliding
width
43
material
GCr15
surface preparation
Slide length
Slide length pool
210,290,370,450,530,610,690,770,850,930,1010,1090
Mounting hole type
Slide rail distance
246
Number of mounting holes
3
Bearing capacity
606 N
Bearing capacity
425 N
Bearing capacity
61 Nm
Bearing capacity
85 Nm
Bearing capacity
121 Nm
Bearing coefficient
923 C100(N)
Reference weight
2.10 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models