??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB46 - Industrial slide/43 series·Two section type·1/2 stretch/Bidirectional sliding (heavy load type)
Bill of material
IDB46-210
Code
IDB46
Type
Two section type
Type
1/2 Stretch
Width
43
Material
CF53
Surface Treatment
Galvanized (Black)
Length Of Slide Rail
Slide Rail Travel
123
Number of mounting holes
3
Load Capacity
1596 N
Load Capacity
1118 N
Load Capacity
61 Nm
Load Capacity
85 Nm
Load Capacity
121 Nm
Load Bearing Factor
2288 C100(N)
Reference weight
1.05 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models