??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB45_46 - Industrial slide/43 series·Two section type·1/2 stretch/Bidirectional sliding (heavy load type)
Bill of material
IDB45-210
code
type
Two section type
type1
1 / 2 extension
width
43
material
CF53
surface preparation
Slide length
Slide rail distance
123
Number of mounting holes
3
Bearing capacity
1596 N
Bearing capacity
1118 N
Bearing capacity
61 Nm
Bearing capacity
85 Nm
Bearing capacity
121 Nm
Bearing coefficient
2288 C100(N)
Reference weight
1.05 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models