??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB35 - Industrial slide rail/heavy-duty 90 series · three section type
Bill of material
IDB35-300
code
IDB35
type
Three section form
type
Full length extension
width
90
material
A6063
surface preparation
clear anodizing
Slide length
Installation hole type
Slide travel
300.0
A
0.0 mm
B
0 mm
C
0.0 mm
D
130 mm
N
8
P
50 mm
load
1050kgf
Reference weight
3.11 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models