??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB32_33 - Industrial slide/heavy-duty/open/close locking inner rail withdrawable/76 series · three section type
Bill of material
IDB32-304.8
code
type
Three section form
type
Opening/closing the locking inner rail can be withdrawn
width
76
Installation method
material
SPCC
surface preparation
Environmentally friendly galvanized (blue white)
Slide length
Slide travel
304.8
A
0
B
0.0
C
0.0
D
0.0
E
0.0
F
0.0
G
0.0
H
179.4
J
0.0
K
0.0
L
184.1
Q
0.0
S
0.0
U
0.0
load
247.6kgf
Reference weight
1.560 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models