??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB27_28 - Industrial slide rail/71 series.Double row two section type.Double row three section type/Heavy duty type
Bill of material
IDB27-304.8
Code
Type
Double-Row Three-Section Type
Type
Full-Length Extension
Width
Material
Surface Treatment
Length Of Slide Rail
Slide Rail Travel
326
A
-- mm
B
149.2 mm
C
273.0 mm
Load Bearing
154kgf 1副
Reference weight
1.89 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models