??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB26 - Heavy Duty, Series 71, Double Row Two Section
Bill of material
IDB26-304.8
Code
IDB26
Types of
Double Row Two-Section, 3/4 Stretch
Width
71.4
Material
SUS304
Surface Treatment
β€”
Rail length
mm
Rail travel
227 mm
A
0.0 mm
B
149.2 mm
C
273.0 mm
D
0.0 mm
E
152.8 mm
F
254.4 mm
Load-Bearing (1 Pair)
114.3kgf
Reference Weight
11.52 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models