??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB25 - Industrial slide/63 Series•Three section form•Full length extension/Heavy Duty
Bill of material
IDB25-304.8
code
IDB25
type
Three section form
type
Full length extension
width
63
material
SPCC
surface preparation
Environmentally friendly galvanized (blue white)
Slide length
Slide travel
330
A
76.2
B
177.8
C
254
E
76.2
F
190.5
G
241.3
bearing
78.5kgf
Reference weight
0.97 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models