??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB22_23 - Industrial slide rail, 53 series, three section type, heavy duty type
Bill of material
IDB22-400
Code
type
Three section type
type
Open/close lock inner rail can be withdrawn
width
53 mm
Installation method
material
SPCC
surface treatment
Environmentally friendly galvanizing (blue and white)
Length of slide rail
mm
Slip stroke
400 mm
A
288 mm
B
- mm
C
- mm
D
288 mm
E
- mm
F
- mm
G
- mm
Load bearing (1 pair)
75kgf kgf
Reference weight
1.64 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models