??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB21 - Slide Rail 51 Series/53 Series Three-Section Mode
Bill of material
IDB21-300
Code
IDB21
Type
Three-Section, Full Length Stretch
Width
53 mm
Material
SPCC
Surface Treatment
Eco-Friendly Galvanized (Blue And White)
L
mm
Slide Rail Travel
300 mm
A
192 mm
B
0 mm
C
0 mm
D
192 mm
E
0 mm
F
0 mm
G
0 mm
H
0 mm
Load Bearing (One Pay)
75kgf
Reference Weight
0.90 kg/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models