??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA82 - Industrial slide rail/light load type/metric 36 series three section · SUS304
Bill of material
IDA82-200
code
IDA82
type
Three-Section Type, Inner Rail Can Be Drawn Out
Width
35.8 mm
Material
SUS304
Surface Preparation
-
Length Of Slide Rail
mm
Slide Rail Travel
200 mm
A
0 mm
B
0 mm
C
0 mm
D
142 mm
E
0 mm
F
0 mm
G
0 mm
H
0 mm
Load-Bearing (1 Pair)
15kfg
Reference Weight (Kg/pcs)
0.520
Wedsite Link
Wedsite Link
Previews
3D
Dimension
2D
Download CAD models