??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA73_74 - Light Duty Type, Inch System, 27 Series, Two-section (SUS304)
Bill of material
IDA73-203.2
Code
Types of
Width
27
Material
SUS304
Surface Treatment
Rail length
mm
Rail travel
136.1 mm
A
0.0 mm
B
143.2 mm
C
163.2 mm
D
143.2 mm
E
163.2 mm
Load-Bearing ( 1 Pair )
26kgf
Reference Weight
0.17 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models