??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA44 - Industrial slide rail/14 series three-section/light load type
Bill of material
IDA44-70
Code
IDA44
Type
Three-section, full-length stretch
Width
14
Material
SUS304
Rail length
mm
Slide Rail Travel
82.7 mm
A
- mm
B
50 mm
Load-bearing (1 pair)
10kgf
Reference weight
0.04 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models