??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA43 - Industrial slide rail/14 series, two-section/light load type
Bill of material
IDA43-70
Code
IDA43
Type
Two-section,two-way pull-out
Width
14
Material
SUS304
Rail length
mm
Slide Rail Travel
29.9 mm
A
30 mm
B
50 mm
Load-bearing (1 pair)
10kgf
Reference weight
0.02 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models