??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA41 - Industrial slide rail/14 series Single section / two section/Light load type
Bill of material
IDA41-70
Code
IDA41
Type
Single Section
Type
Full-Length Extension
Width
14
Material
SUS304
Length Of Slide Rail
Slide Rail Travel
30
A
-- mm
B
-- mm
C
50 mm
Load Bearing
10kgf 1副
Reference weight
0.02 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models