??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA32 - Industrial sldie rail/10 series.Single section type/Light load type
Bill of material
IDA32-50
Code
IDA32
Type
Two section type
Type
1/2 Stretch
Width
10.6
Material
SUS304
Length Of Slide Rail
Slide Rail Travel
25.0
A
30 mm
B
-- mm
C
-- mm
D
-- mm
E
-- mm
Load Bearing
5kgf 1副
Reference weight
0.01 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models