??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA06 - Light Duty, 15 Series, Two Cell (ADC)
Bill of material
IDA06-60
Code
IDA06
Types of
Two-section 丨 3/4 stretch
Width
15
Material
ADC
Surface Treatment
Natural anodizing
Rail length
mm
Rail travel
30 mm
A
30 mm
B
40 mm
C
25 mm
J
5 mm
Load-Bearing ( 1 Pair )
5.1kgf
Reference Weight
0.02 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models