??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ53_56 - Stop block, single piece, straight column type, front-mounted type, for linear guide rail
Bill of material
ICZ54-20B
code
类型
Single-piece, straight-column limit block
Limit hole
threaded hole
screw thread
Ontology material
Body surface treatment
Applicable guide rail specifications
T
16
H
45
A
21
B
8
M
K
37
d1
6.6
d2
11
h
6
Matching guide rail width series
Heavy duty 20 series
Suitable for yiheda guide rail model
IBJ/IBP-H30/IBC/IBF-H30
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models