??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ41_46 - Stop block, single piece, straight column type/side mounting type, for linear guide rail
Bill of material
ICZ43-15B
code
类型
Single-piece, straight-column limit block
Limit hole
screw thread
Ontology material
Body surface treatment
Applicable guide rail specifications
T
16
H
38
A
21
B
8
M
K
31
d1
6.6
d2
11
h
6
Matching guide rail width series
Heavy-duty 15 series
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models