??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ23_26 - Stop block, single piece, non-hole positioning type/front single hole installation type, compact for linear guide rail
Bill of material
ICZ24-15B
code
类型
One-piece, compact limit block
Limit hole
threaded hole
screw thread
Ontology material
Body surface treatment
Applicable guide rail specifications
W
16
H
38
B
21
P
11
Q
12
T
28
M
K
31
d1
6.6
d2
11
h
6
Matching guide rail width series
Heavy-duty 15 series
Suitable for yiheda guide rail model
IBJ-H24/IBC-H28
website link
webxxx
Previews
3D
2D
Download CAD models