??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ17_20 - Limit block, assembly, side single hole installation type, compact for linear guide rail
Bill of material
ICZ18-15B
code
类型
Limit hole
threaded hole
screw thread
coarse thread
Ontology material
Body surface treatment
Bolt/screw code
Nut code
Applicable guide rail specifications
W
16
H
38
B
21
P
11
Q
12
T
28
M
M6X1.0
K
31
d1
6.6
d2
11
h
6
H1
10
D1
15
Effective adjustment stroke l
Matching guide rail width series
Heavy-duty 15 series
Suitable for yiheda guide rail model
IBJ-H24/IBC-H28
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models