??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ05_06 - Limit block for linear guide (single piece) Double hole L type
Bill of material
ICZ05-15A
Code
Type
Double Hole L Type, Composite Type
National standard material
Quite material
Main Body Surface Treatment
Applicable Guide Rail Specifications
W
38 mm
H
27 mm
A
22 mm
B
18 mm
P
12 mm
Q
12 mm
T
24 mm
M1
M6x0.75 mm
M2
M5 mm
S
18 mm
K
19 mm
d1
5.5 mm
d2
9 mm
h
5 mm
Applicable Rail Width Series
Mini 15 series
Applicable To Yiheda Rail Model
IAC/IAF/IAJ/IAM-H16
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models