??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ01_02 - Limiting block for linear guide (single piece) Two-hole straight plate type Compact type/Compound type
Bill of material
ICZ01-15A
Code
Type
National standard material
45
Quite material
S45C
Main Body Surface Treatment
Hard Chrome Plating
Applicable Guide Rail Specifications
W
38 mm
A
22 mm
T
10 mm
M1
M6x0.75 mm
M2
M5 mm
S
18 mm
h
mm
K
mm
Applicable Rail Width Series
Mini 15 series
Applicable To Yiheda Rail Model
IAC/IAF/IAJ/IAM-H16
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models