??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICY70_79 - Stopper (Single Piece/Assembly) For Linear Way, Compact Type Through Hole Type
Bill of material
ICY74-15B
code
Types of
Limit hole
thread
Body material
surface treatment
Bolt/Screw Code
Nut code
Applicable guide rail specifications
T
16
H
38
A
15
B
21
P
11
Q
12
W
44
M
K
31
d
6.6
H1
10
D1
15
Effective adjustment stroke L
Applicable rail width series
Heavy Duty 15 Series
Applicable to Yiheda guide rail model
IBJ-H24 IBC-H28
web link
website link
Previews
3D
Dimension
2D
Download CAD models