??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICY46_49 - Limit block (components) Slot positioning type Compact type for linear guides
Bill of material
ICY47-15A
code
Type
Limit hole
Threaded hole
thread
coarse teeth
material
surface treatment
Bolt/Screw Code
Nut code
Applicable guide rail specifications
T
16
H
27
A
28
B
8
P
11
Q
10
W
44
M
6
P1
1.00
K
19
d
5
d1
6.6
d2
11
h
6
H1
10
D1
15
Effective adjustment stroke L
Applicable rail width series
Micro 15 Series
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models