??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICY40_45 - Limit block (one piece) Slot positioning type Compact type for linear guides
Bill of material
ICY42-15A
Code
Type
One-piece compact stop
Limit hole
Thread
Material
Surface Treatment
Applicable Guide Rail Specifications
T
16
H
27
A
28
B
8
P
11
Q
10
W
44
M
P1
K
19
d
5
d1
6.6
d2
11
h
6
h1
10
D1
15
Applicable To Yiheda Rail Model
IAC/IAF-IAJ/IAM-H16
Applicable Rail Width Series
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models