??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICY01_26 - Limit block for linear guide (single piece/component) compact type
Bill of material
ICY08-15A
Code
Type
Limit hole
Thread
The main material
Main Body Surface Treatment
Bolt/Screw Code
Applicable Guide Rail Specifications
W
16 mm
H
27 mm
A
15 mm
B
21 mm
P
11 mm
Q
10 mm
T
44 mm
M
mm
K
19 mm
d1
6.6 mm
d2
11 mm
h
6 mm
L
mm
L1
mm
H1
mm
SR
mm
D1
15 mm
Applicable Rail Width Series
Mini 15 series
Applicable To Yiheda Rail Model
IAC/IAF/IAJ/IAM-H16
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models