??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IAI
Description
ICSB4(ICSPB4)-BB_HZRS
Bill of material
ICSB4-BB4HZRS-WA-20A1SAQ-10AQ-15B36B-T2-3L-CT-CT
Order number
Series-Type
Combination
mm
Precision
Encoder type
Battery Less Abso
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
X axis option : Cable direction
X axis option : AQ Seal
Yes
X axis option : Brake
X axis option : Home Reverse Motor Spec
X axis option : Guide with ball-retaining mechanism
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
Y axis option : AQ Seal
Yes
Y axis option : Brake
Y axis option : Home Reverse Motor Spec
Y axis option : Guide with ball-retaining mechanism
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
Z axis : Stroke
150 mm
Z axis option : Brake
Yes
Z axis option : Position of shaft
mm
Enter value for POSZ
Z axis option : Position of shaft
mm
cm
inch
ft
Rotation axis : Stroke
360 mm
Rotation axis option : Brake
Yes
Controller
T2
Cable length
mm
Enter value for LTC
Cable length
mm
cm
inch
ft
Cable track
Standard Cable track
Previews
3D
Dimension
2D
Download CAD models