카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB3-GD4HB3H-WA-80AQ-30AQ-10AQB-T2-3L-CT-CT
IAI
Integrated Combination System
ICSB3(ICSPB3) Series
XYB + Z axis Base mounted + Gantry
Powered by
CAD모델 선택
{iai/integrated_combination_systems/icsb3_icspb3_series/xyb_z_axis_base_mounted_gantry/icsb3_icspb3_gd_hb3_asmtab.prj},{NB=ICSB3-GD4HB3H-WA-80AQ-30AQ-10AQB-T2-3L-CT-CT(160001111111121111)},{MOT=200},{XTYPE=4},{COM=4},{VERS=4},{CTVERS=4},{XTYPEVER=7},{XTYPEVERY=3},{XTYPEVERZ=4},{XTYPEVERG=2},{SERIES1=ICSB3-GD4HB3},{ZT=H},{P=Standard},{OPTIBRAKEZ=Yes},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=MXMX-200},{SERIESY=MXM-100},{SERIESZ=MXM-200},{BRACKET=XYB-CD},{BRACKETYZ=YZB-2},{ENTYPE=WA},{LBS=16},{SX=800},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=300},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=CT-CT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
IAI
Description
ICSB3(ICSPB3)-GD_HB3H
Bill of material
ICSB3-GD4HB3H-WA-80AQ-30AQ-10AQB-T2-3L-CT-CT
Order number
ICSB3-GD4HB3H-WA-80AQ-30AQ-10AQB-T2-3L-CT-CT
ICSB3-GD4HB3H-WA-80AQ-30AQ-10AQB-T2-3L-CT-CT
Series-Type
ICSB3-GD4HB3H
ICSB3-GD4HB3H
Encoder type
Battery Less Abso
Incremental
Absolute
Battery Less Abso
Incremental
Absolute
Combination
4
4
mm
Z axis Type
H
Precision
Standard
Standard
X axis : Stroke
mm
값 입력 SX
X axis : Stroke
mm
cm
inch
ft
확인
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
Yes
Yes
X axis option : Limit Switch
No
Yes
No
Yes
X axis option : Creep sensor
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis option : Position of slider
mm
값 입력 POSX
X axis option : Position of slider
mm
cm
inch
ft
확인
Y axis : Stroke
mm
값 입력 SY
Y axis : Stroke
mm
cm
inch
ft
확인
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
Yes
Yes
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis option : Position of slider
mm
값 입력 POSY
Y axis option : Position of slider
mm
cm
inch
ft
확인
Z axis : Stroke
mm
값 입력 SZ
Z axis : Stroke
mm
cm
inch
ft
확인
Z axis option : Brake
Yes
Z axis option : AQ Seal
Yes
Yes
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis option : Position of slider
mm
값 입력 POSZ
Z axis option : Position of slider
mm
cm
inch
ft
확인
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Y axis - Z axis : Cable Managment
Standard Cable track
Standard Cable track
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성