目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB3-G1J2HB3H-WA-100AQ-50AQ-10AQB-T2-3L-CT-CT
IAI
Integrated Combination System
ICSB3(ICSPB3) Series
XYG + Z axis Base mounted + Y Flat Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb3_icspb3_series/xyg_z_base_mount_y_flat_mount/icsb3_icspb3_g1j_hb3_asmtab.prj},{NB=ICSB3-G1J2HB3H-WA-100AQ-50AQ-10AQB-T2-3L-CT-CT(160001111111121111)},{MOT=400},{XTYPE=2},{COM=2},{VERS=2},{CTVERS=17},{XTYPEVER=15},{XTYPEVERY=4},{XTYPEVERZ=4},{XTYPEVERG=5},{SERIES1=ICSB3-G1J2HB3},{P=Standard},{OPTIBRAKEZ=Yes},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=LXUWX-400},{SERIESY=MXM-200},{SERIESZ=MXM-200},{SERIESG=SXM05},{BRACKET=XYG-J},{ENTYPE=WA},{ZT=H},{LBS=16},{SX=1000},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=500},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=CT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
IAI
Description
ICSB3(ICSPB3)-G1J_HB3_
Bill of material
ICSB3-G1J2HB3H-WA-100AQ-50AQ-10AQB-T2-3L-CT-CT
Order number
ICSB3-G1J2HB3H-WA-100AQ-50AQ-10AQB-T2-3L-CT-CT
ICSB3-G1J2HB3H-WA-100AQ-50AQ-10AQB-T2-3L-CT-CT
Series-Type
ICSB3-G1J2HB3H
ICSB3-G1J2HB3H
Encoder type
Battery Less Abso
Incremental
Absolute
Battery Less Abso
Incremental
Absolute
Combination
2
2
mm
Z axis Type
H
M
H
M
Precision
Standard
Standard
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
確定
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
Yes
Yes
X axis option : Limit Switch
No
Yes
No
Yes
X axis option : Creep sensor
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
確定
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
確定
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
Yes
Yes
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
確定
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
確定
Z axis option : Brake
Yes
Z axis option : AQ Seal
Yes
Yes
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis option : Position of slider
mm
Enter value for POSZ
Z axis option : Position of slider
mm
cm
inch
ft
確定
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Y axis - Z axis : Cable Managment
Standard Cable track
Standard Cable track
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型