目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB3-BP4MB3M-WA-10AQ-10A1SAQ-10A3SAQB-T2-3L-SC-SC
IAI
Integrated Combination System
ICSB3(ICSPB3) Series
XYB + Z axis Base mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb3_icspb3_series/xyb_z_axis_base_mounted/icsb3_icspb3_bp_mb3m_asmtab.prj},{NB=ICSB3-BP4MB3M-WA-10AQ-10A1SAQ-10A3SAQB-T2-3L-SC-SC(160001011111121111)},{MOT=750},{XTYPE=4},{COM=4},{VERS=4},{CTVERS=25},{XTYPEVER=25},{XTYPEVERY=9},{XTYPEVERZ=4},{SERIES1=ICSB3-BP4MB3},{ZT=M},{P=Standard},{YCD=A1S},{OPTIBRAKEZ=Yes},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=WXM-750},{SERIESY=LXM-400},{SERIESZ=MXM-200},{BRACKET=XYB-GH},{BRACKETYZ=YZB-2},{ENTYPE=WA},{LBS=16},{SX=100},{XCD=},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=0},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{ZCD=A3S},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=SC-SC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
IAI
Description
ICSB3(ICSPB3)-BP_MB3M
Bill of material
ICSB3-BP4MB3M-WA-10AQ-10A1SAQ-10A3SAQB-T2-3L-SC-SC
Order number
ICSB3-BP4MB3M-WA-10AQ-10A1SAQ-10A3SAQB-T2-3L-SC-SC
ICSB3-BP4MB3M-WA-10AQ-10A1SAQ-10A3SAQB-T2-3L-SC-SC
Series-Type
ICSB3-BP4MB3M
ICSB3-BP4MB3M
Encoder type
Batteryless absolute
Batteryless absolute
Combination
4
4
mm
Z axis Type
M
Precision
Standard
Standard
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
確定
X-axis cable direction
Standard
A1
A3
Standard
A1
A3
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
Yes
Yes
X axis option : Limit Switch
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
確定
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
確定
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
Yes
Yes
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y Axis cable direction
A1S
A1S
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
確定
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
確定
Z axis option : Brake
Yes
Z axis option : AQ Seal
Yes
Yes
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z Axis cable direction
A3S
A3E
A3S
A3E
Z axis option : Position of slider
mm
Enter value for POSZ
Z axis option : Position of slider
mm
cm
inch
ft
確定
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Y axis - Z axis : Cable Managment
Self-standing cable
Standard Cable track
Self-standing cable
Standard Cable track
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型