카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB3-BK4MB4M-I-10A3AQL-10AQ-10AQB-T1-3L-SC-SC
IAI
Integrated Combination System
ICSB3(ICSPB3) Series
XYB + Z axis Base mounted
Powered by
CAD모델 선택
{iai/integrated_combination_systems/icsb3_icspb3_series/xyb_z_axis_base_mounted/icsb3_icspb3_bk_mb4m_asmtab.prj},{NB=ICSB3-BK4MB4M-I-10A3AQL-10AQ-10AQB-T1-3L-SC-SC(160001211111121111)},{MOT=600},{XTYPE=4},{COM=4},{VERS=4},{CTVERS=10},{XTYPEVER=21},{XTYPEVERY=9},{XTYPEVERZ=9},{SERIES1=ICSB3-BK4MB4},{ZT=M},{P=Standard},{OPTIBRAKEZ=Yes},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=WXM-600},{SERIESY=LXM-400},{SERIESZ=LXM-400},{BRACKET=XYB-GH},{BRACKETYZ=YZB-3},{ENTYPE=I},{LBS=16},{SX=100},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPDC=A3},{OPTLS=2},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3L},{CAM=SC-SC}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
IAI
Description
ICSB3(ICSPB3)-BK_MB4M
Bill of material
ICSB3-BK4MB4M-I-10A3AQL-10AQ-10AQB-T1-3L-SC-SC
Order number
ICSB3-BK4MB4M-I-10A3AQL-10AQ-10AQB-T1-3L-SC-SC
ICSB3-BK4MB4M-I-10A3AQL-10AQ-10AQB-T1-3L-SC-SC
Series-Type
ICSB3-BK4MB4M
ICSB3-BK4MB4M
Encoder type
Incremental
Absolute
Incremental
Absolute
Combination
4
4
mm
Z axis Type
M
Precision
Standard
Standard
X axis : Stroke
mm
값 입력 SX
X axis : Stroke
mm
cm
inch
ft
확인
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
Yes
No
Yes
No
Option: Cable direction
A3
A1
A3
A1
X axis option : Limit Switch
Yes
Yes
X axis option : Creep sensor
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis option : Position of slider
mm
값 입력 POSX
X axis option : Position of slider
mm
cm
inch
ft
확인
Y axis : Stroke
mm
값 입력 SY
Y axis : Stroke
mm
cm
inch
ft
확인
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
Yes
No
Yes
No
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis option : Position of slider
mm
값 입력 POSY
Y axis option : Position of slider
mm
cm
inch
ft
확인
Z axis : Stroke
mm
값 입력 SZ
Z axis : Stroke
mm
cm
inch
ft
확인
Z axis option : Brake
Yes
Z axis option : AQ Seal
Yes
No
Yes
No
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis option : Position of slider
mm
값 입력 POSZ
Z axis option : Position of slider
mm
cm
inch
ft
확인
Controller
T1
T2
T1
T2
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Y axis - Z axis : Cable Managment
Self-standing cable
Standard Cable track
Self-standing cable
Standard Cable track
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성