카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2-ZA6M-WA-10AQ-10AQB-T2-3L-CT
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XZ Base Mounted
Powered by
CAD모델 선택
{iai/integrated_combination_systems/icsb2_icspb2_series/xz_base_mounted/icsb2_icspb2_za_m_asmtab.prj},{NB=ICSB2-ZA6M-WA-10AQ-10AQB-T2-3L-CT(16001111Yes1111)},{SERIES=ICSB2-ZA6M},{MOT=60},{XTYPE=6},{ENTYPE=WA},{COM=6},{P=Standard},{LBS=16},{SX=100},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SZ=100},{OPTIBRAKEZ=Yes},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=Standard Cable track},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=6},{SERIESX=SXM-60},{SERIESZ=SXM-60},{CB=64 x 64 x 110_1},{BRACKET=XZ-A2},{CTVERS=101},{XTYPEVER=1},{XTYPEVERZ=1},{PPATH=assemblies/icsb2_icspb2_za_h_m_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
IAI
Description
ICSB2(ICSPB2)-ZA_M
Bill of material
ICSB2-ZA6M-WA-10AQ-10AQB-T2-3L-CT
Order number
ICSB2-ZA6M-WA-10AQ-10AQB-T2-3L-CT
ICSB2-ZA6M-WA-10AQ-10AQB-T2-3L-CT
Series-Type
ICSB2-ZA6M
ICSB2-ZA6M
Encoder type
Battery Less Abso
Incremental
Absolute
Battery Less Abso
Incremental
Absolute
Combination
6
6
mm
Precision
Standard
Standard
X axis : Stroke
mm
값 입력 SX
X axis : Stroke
mm
cm
inch
ft
확인
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
Yes
Yes
X axis option : Limit Switch
No
Yes
No
Yes
X axis option : Creep sensor
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis option : Position of slider
mm
값 입력 POSX
X axis option : Position of slider
mm
cm
inch
ft
확인
Z axis : Stroke
mm
값 입력 SZ
Z axis : Stroke
mm
cm
inch
ft
확인
Z axis option : Brake
Yes
Z axis option : AQ Seal
Yes
Yes
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis option : Position of slider
mm
값 입력 POSZ
Z axis option : Position of slider
mm
cm
inch
ft
확인
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Cable Managment
Standard Cable track
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성