目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2-Z1C6H-WA-10AQ-10AQB-T2-3L-CT
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XZ Base Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/xz_base_mounted/icsb2_icspb2_z1c_h_asmtab.prj},{NB=ICSB2-Z1C6H-WA-10AQ-10AQB-T2-3L-CT(16001111Yes1111)},{SERIES=ICSB2-Z1C6H},{MOT=60},{XTYPE=6},{ENTYPE=WA},{COM=6},{P=Standard},{LBS=16},{SX=100},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SZ=100},{OPTIBRAKEZ=Yes},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=Standard Cable track},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=6},{SERIESX=MXM-100},{SERIESZ=MXM-100},{CB=64 x 64 x 110_1},{BRACKET=XZ-C/D2},{CTVERS=102},{XTYPEVER=3},{XTYPEVERZ=3},{PPATH=assemblies/icsb2_icspb2_z1c_h_m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
IAI
Description
ICSB2(ICSPB2)-Z1C_H
Bill of material
ICSB2-Z1C6H-WA-10AQ-10AQB-T2-3L-CT
Order number
ICSB2-Z1C6H-WA-10AQ-10AQB-T2-3L-CT
ICSB2-Z1C6H-WA-10AQ-10AQB-T2-3L-CT
Series-Type
ICSB2-Z1C6H
ICSB2-Z1C6H
Encoder type
Battery Less Abso
Incremental
Absolute
Battery Less Abso
Incremental
Absolute
Combination
6
6
mm
Precision
Standard
Standard
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
確定
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
Yes
Yes
X axis option : Limit Switch
No
Yes
No
Yes
X axis option : Creep sensor
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
確定
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
確定
Z axis option : Brake
Yes
Z axis option : AQ Seal
Yes
Yes
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis option : Position of slider
mm
Enter value for POSZ
Z axis option : Position of slider
mm
cm
inch
ft
確定
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Cable Managment
Standard Cable track
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型