카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2-YBG2H-WA-10AQ-10AQB-T2-3L-SC
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
YZB Base Mounted
Powered by
CAD모델 선택
{iai/integrated_combination_systems/icsb2_icspb2_series/yzb_base_mounted/icsb3_icspb3_ybg_h_asmtpl.prj},{NB=ICSB2-YBG2H-WA-10AQ-10AQB-T2-3L-SC(1600111121111)},{SERIES=ICSB2-YBG2H},{MOT=60},{XTYPE=2},{ENTYPE=WA},{COM=2},{P=Standard},{LBS=16},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTIBRAKEZ=Yes},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=SC},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=2},{SERIESY=LXM-400},{SERIESZ=LXM-400},{BRACKETZ=YZB-3},{XTYPEVERY=9},{XTYPEVERZ=9},{PPATH=assemblies/icsb3_icspb3_ybg_s_h_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
IAI
Description
ICSB2(ICSPB2)-YBG_H
Bill of material
ICSB2-YBG2H-WA-10AQ-10AQB-T2-3L-SC
Order number
ICSB2-YBG2H-WA-10AQ-10AQB-T2-3L-SC
ICSB2-YBG2H-WA-10AQ-10AQB-T2-3L-SC
Series-Type
ICSB2-YBG2H
ICSB2-YBG2H
Encoder type
Battery Less Abso
Incremental
Absolute
Battery Less Abso
Incremental
Absolute
Combination
2
2
mm
Precision
Standard
Standard
Y axis : Stroke
mm
값 입력 SY
Y axis : Stroke
mm
cm
inch
ft
확인
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
Yes
Yes
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis option : Position of slider
mm
값 입력 POSY
Y axis option : Position of slider
mm
cm
inch
ft
확인
Z axis : Stroke
mm
값 입력 SZ
Z axis : Stroke
mm
cm
inch
ft
확인
Z axis option : Brake
Yes
Z axis option : AQ Seal
Yes
Yes
Z axis option : Limit Switch
No
Yes
No
Yes
Z axis option : Creep sensor
No
Yes
No
Yes
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Z axis option : Position of slider
mm
값 입력 POSZ
Z axis option : Position of slider
mm
cm
inch
ft
확인
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Standard cable : Standard length
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Cable Managment
Self-standing cable
Standard Cable track
Self-standing cable
Standard Cable track
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성